The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Berker S.1
  • Light control - Berker S.1
  • 127902
  • Wiring accessories

Knob for push-button and pilot lamp E10, accessories, clear transparent 127902

EAN-Nr.
4011334212874
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Knob for push-button and pilot lamp E10, accessories, clear transparent

127902

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Must-have accessories

Previous
Previous
5101
5101
Push-button and pilot lamp E10 module inserts
Add to a list
Add to a list
510110
510110
Push-button and pilot lamp E10 module inserts
Add to a list
Add to a list

Compatible products

  • Referenced by 2 products available

Referenced by

  • 5101

    Push-button and pilot lamp E10 module inserts

    0.00 €  / *
  • 510110

    Push-button and pilot lamp E10 module inserts

    0.00 €  / *

Technical characteristics

Materials
  • Colour
    White
  • RAL code
    9001
  • Material
    Duroplastic
  • Treatment
    Untreated
Dimensions
  • Height
    32 mm
  • Width
    30 mm
  • Depth
    33 mm
Connectivity
  • Mounting type
    Clamp mounting
Equipment
  • Monitoring window/light outlet
    No
Accessories
  • Has labelling field
    No
Safety
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration 127902
PDF
Hager RoHS report 127902
PDF

Downloads

  • Image 127902  | Hager

    Product Image 127902

  • Product datasheet

    Image Hager Product data sheet 127902  | Hager

    Hager Product data sheet 127902

    Knob for push-button and pilot lamp E10, accessories, clear transparent

    PDF
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager

    EU Declaration of Conformity

    dc24-1014

    PDF
    322,45 kB
More documentation

Discover our other products of this range

    5
  • 1
    16238982 - Rocker 2gang, S.1, white glossy
    16238982
    Rocker 2gang, S.1, white glossy
  • 2
    16288989 - Rocker, lab. field, lens, S.1/B.3/B.7, p. white glossy
    16288989
    Rocker, lab. field, lens, S.1/B.3/B.7, p. white glossy
  • 3
    16281909 - Rocker, lab. field, lens, S.1/B.3/B.7, p. white, matt, plastic
    16281909
    Rocker, lab. field, lens, S.1/B.3/B.7, p. white, matt, plastic
  • 4
    16281606 - Rocker, lab. field, lens, B.3/B.7, ant., matt
    16281606
    Rocker, lab. field, lens, B.3/B.7, ant., matt
  • 5
    16281404 - Rocker, lab. field, lens, B.7, al., matt, lacq.
    16281404
    Rocker, lab. field, lens, B.7, al., matt, lacq.

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group