The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 12033525
    EAN-Nr.
    4011334404576
    Packaging
    1 piece

    Aerial soc., 2hole hinged cover surf.-mtd, throughpass soc., W.1, grey matt 12033525

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Aerial soc., 2hole hinged cover surf.-mtd, throughpass soc., W.1, grey matt

    12033525

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connectivity
    • Mounting type
      Screw mounting
    Attenuation
    • Tap loss at 860 MHz
      10 dB
    • Through loss 860 MHz
      1 dB
    Connection
    • Connector/plug type
      Pass-through socket
    Frequency
    • Frequency bandwidth
      4 - 862 MHz
    Equipment
    • Number of outputs
      2
    Materials
    • Material
      Thermoplastic
    • Colour
      Grey
    • RAL code
      7011
    Dimensions
    • Depth
      68 mm
    • Built-in depth flush-mounted boxes
      35 mm
    Installation, mounting
    • Mounting on
      Surface mounting
    Texts
    • Type of connection
      With screw terminals

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 12033525
    PDF
    RoHS report 12033525
    PDF

    Downloads

    • Image 12033525  | Hager

      Product Image 12033525

    • Product datasheet

      Image Hager Product data sheet 12033525  | Hager

      Hager Product data sheet 12033525

      Aerial soc., 2hole hinged cover surf.-mtd, throughpass soc., W.1, grey matt

      PDF
    • Technical appendix (single product)

      Image Splash-protected range W.1 - Chemical resistance (EN, 07-2021)  | Hager

      Splash-protected range W.1 - Chemical resistance (EN, 07-2021)

      Technical appendix (single product) en-GB 2015-07-13

      PDF
      518,42 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-04-26  | Hager

      Declaration of conformity International 2022-04-26

      PDF
      164,12 kB
      Image Declaration of conformity en-GB 2026-07-29  | Hager

      Declaration of conformity en-GB 2026-07-29

      PDF
      131,26 kB
    More documentation

    Spare part

    See more

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group