The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 11840001
    EAN-Nr.
    4011334175322
    Packaging
    10 Pieces

    Centre plate for loudspeaker soc. out., arsys, light bronze matt, al. lacq. 11840001

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Centre plate for loudspeaker soc. out., arsys, light bronze matt, al. lacq.

    11840001

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Connection
    • Connector/plug type
      Loudspeaker socket
    • Number of connections
      1
    Materials
    • Colour
      Light bronze
    • RAL code
      Similar to RAL 3012
    • Surface finish
      Matt
    • Material
      Aluminium
    • Treatment
      Varnished
    Dimensions
    • Height
      55 mm
    • Width
      70 mm
    • Depth
      20 mm
    Connectivity
    • Mounting type
      Screw mounting
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 11840001
    PDF
    RoHS report 11840001
    PDF

    Downloads

    • Image 11840001  | Hager

      Product Image 11840001

    • Product datasheet

      Image Hager Product data sheet 11840001  | Hager

      Hager Product data sheet 11840001

      Centre plate for loudspeaker soc. out., arsys, light bronze matt, al. lacq.

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group