The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 11340001
    EAN-Nr.
    4011334172987
    Packaging
    10 Pieces

    C/p w/setting knob for r/dim-Ars. bronze 11340001

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    C/p w/setting knob for r/dim-Ars. bronze

    11340001

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Architecture
    • Control/operation element
      Rotative
    Materials
    • Colour
      Light bronze
    • RAL code
      3012
    • Surface finish
      Matt
    • Material
      Aluminium
    • Treatment
      Varnished
    Dimensions
    • Height
      54.10 mm
    • Width
      69.10 mm
    • Depth
      12 mm
    • Diameter axis
      4 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP20

    Downloads

    • Image 11340001  | Hager

      Product Image 11340001

    • Product datasheet

      Image Hager Product data sheet 11340001  | Hager

      Hager Product data sheet 11340001

      Product data sheet en-GB 2026-01-30

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group