The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 109109
    EAN-Nr.
    4011334440338
    Packaging
    10 Pieces

    Glass frame 1gang 109109

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Glass frame 1gang

    109109

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Antenna socket box 1 products available
    • Venetian blind control unit 3 products available
    • Intelligent control element 4 products available
    • Data communication connection box copper (twisted pair) 1 products available

    Complete your system

    • Antenna socket box
    • Venetian blind control unit
    • Intelligent control element
    • Data communication connection box copper (twisted pair)
    • 459410

      Aerial soc. 4hole single box, DC-permeable

      €0.00  / *
    • 85221101

      Blind insert comf, 1930/R.classic

      €0.00  / *
    • 85241139

      Shutter push-button, R.1/R.3/1930/R.cl., p. white glossy

      €0.00  / *
    • 85241131

      Shutter push-button, R.1/R.3/1930/R.cl., black glossy

      €0.00  / *
    • 85142139

      Button 2gang, R.1/R.3/1930/R.cl., p. white glossy

      €0.00  / *
    • 85142131

      Button 2gang, R.1/R.3/1930/R.cl., black glossy

      €0.00  / *
    • 85141139

      Button 1gang, R.1/R.3/1930/R.cl., p. white glossy

      €0.00  / *
    • 85141131

      Button 1gang, R.1/R.3/1930/R.cl., black glossy

      €0.00  / *
    • 458802

      FCC/TAE soc. out. 8(6)pole/6 F + N cat.3, com-tech, white matt

      €0.00  / *

    Technical characteristics

    Capacity
    • Number of gangs
      1
    Materials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Glossy
    • Material
      Glass
    • Treatment
      Untreated
    Dimensions
    • Height
      80 mm
    • Width
      80 mm
    • Depth
      5.80 mm
    Accessories
    • Has labelling field
      No
    Installation, mounting
    • Mounting-/Connection Position
      Horizontal, Vertical
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration 109109
    PDF
    RoHS report 109109
    PDF

    Downloads

    • Image 109109  | Hager

      Product Image 109109

    • Product datasheet

      Image Hager Product data sheet 109109  | Hager

      Hager Product data sheet 109109

      Glass frame 1gang

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1235

      PDF
      376,83 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group