Glass cover plate for rot. switch/spring-return push-button, glass 109009
EAN-Nr.
4011334440307
Packaging
10 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Antenna socket box 5 products available -
Dimmer 4 products available -
Intelligent control element 4 products available -
Blind cover 4 products available -
Data communication connection box copper (twisted pair) 9 products available -
Support plate 1 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs1
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy
-
MaterialGlass
-
TreatmentUntreated
Dimensions
-
Height80 mm
-
Width80 mm
-
Depth5.80 mm
-
Number of units horizontal1
-
Number of units vertical1
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation