Centre plate rot. knob for 3-step switch, Q.1/Q.3, p. white velvety 10846089
No longer available
Complete your system
Optional accessories
-
Accessories/spare parts for domestic switching devices 1 products available
Complete your system
Technical characteristics
Architecture
-
Control/operation elementRotative
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentUntreated
Dimensions
-
Height58.80 mm
-
Width58.80 mm
-
Depth30.50 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation