Cen.plate lock+touch funct. f.switch f.blinds,key can be rmvd inneut. p.,Q1/3. 10836086
No longer available
Technical characteristics
Architecture
-
Control/operation elementKey
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height58.80 mm
-
Width58.80 mm
-
Depth32.50 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
Downloads
More documentation