Z-ST M SLß (3S) F J-TA-RA Q1 ALU LACK 10826084
No longer available
Technical characteristics
Architecture
-
Control/operation elementKey
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishVelvety
-
MaterialDuroplastic
-
TreatmentVarnished
Dimensions
-
Height60 mm
-
Width60 mm
-
Depth30 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
Downloads
More documentation