Cen.plate lock+push lock funct. f.switch f.blinds,key can be rmvd,B3/7,ant. 10811606
No longer available
Technical characteristics
Architecture
-
Control/operation elementKey
Materials
-
ColourAnthracite
-
RAL code7021
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated
Dimensions
-
Height56 mm
-
Width56 mm
-
Depth20 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Identification
-
Assembly arrangementCentral cover plate
Downloads
More documentation