Cen.plate lock+push lock funct. f.switch f.blinds,key can be rmvd inneut. p.,B7 10811404
EAN-Nr.
4011334223665
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
No longer available
Technical characteristics
Architecture
-
Control/operation elementKey
Materials
-
ColourAluminium
-
RAL code9006
-
Surface finishMatt
-
MaterialThermoplastic
-
TreatmentUntreated, Varnished
Dimensions
-
Height56 mm
-
Width56 mm
-
Depth20 mm
Connectivity
-
Mounting typeScrew mounting
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Downloads
More documentation