The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 10797203
    EAN-Nr.
    4011334377528
    Packaging
    1 piece

    Cen.plate lock+push lock funct. f.switch f.blinds,key can be rmvd in 3p.,K5 10797203

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    No longer available

    Cen.plate lock+push lock funct. f.switch f.blinds,key can be rmvd in 3p.,K5

    10797203

    • Technical characteristics
    • Documentations
    Download the sheet

    Technical characteristics

    Architecture
    • Control/operation element
      Key
    Materials
    • Colour
      Aluminium
    • RAL code
      9006
    • Surface finish
      Matt
    • Material
      Aluminium
    • Treatment
      Anodised
    Dimensions
    • Height
      55.50 mm
    • Width
      70.50 mm
    • Depth
      27.60 mm
    Connectivity
    • Mounting type
      Screw mounting
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    Identification
    • Assembly arrangement
      Central cover plate

    Downloads

    • Image 10797203  | Hager

      Product Image 10797203

    • Product datasheet

      Image Hager Product data sheet 10797203  | Hager

      Hager Product data sheet 10797203

      Cen.plate lock+push lock funct. f.switch f.blinds,key can be rmvd in 3p.,K5

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group