The store will not work correctly in the case when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 10450002
    EAN-Nr.
    4011334174509
    Packaging
    20 Pieces

    Blind plug centre plate, arsys, white glossy 10450002

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in
    Phase out product: please contact your electrical wholesaler for availability

    Blind plug centre plate, arsys, white glossy

    10450002

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Optional accessories

    • Accessories/spare parts for domestic switching devices 1 products available

    Complete your system

    • Accessories/spare parts for domestic switching devices
    • 1913

      Extension claw for attaching, Accessories

      0.00 €  / *

    Technical characteristics

    Materials
    • Colour
      White
    • RAL code
      1013
    • Surface finish
      Glossy
    • Material
      Metal, Plastic
    • Treatment
      Untreated
    Dimensions
    • Height
      71 mm
    • Width
      71 mm
    • Depth
      10 mm
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    Hager REACH declaration 10450002
    PDF
    Hager RoHS report 10450002
    PDF

    Downloads

    • Image 10450002  | Hager

      Product Image 10450002

    • Product datasheet

      Image Hager Product data sheet 10450002  | Hager

      Hager Product data sheet 10450002

      Blind plug centre plate, arsys, white glossy

      PDF
    • Declaration of conformity

      Image EU Declaration of conformity  | Hager

      EU Declaration of conformity

      dc24-1027

      PDF
      292,18 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group