The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Home
  • Catalogue
  • 10300069

Frame 2gang surface-mtd, surface-mtd, p. white glossy 10300069

EAN-Nr.
4011334175872
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Frame 2gang surface-mtd, surface-mtd, p. white glossy

10300069

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Cable entry 5 products available
  • Base plate for flush-mounted installation 1 products available

Complete your system

  • Cable entry
  • Base plate for flush-mounted installation
  • 181709

    Tube entry, surface-mtd, p. white

    0.00 €  / *
  • 181705

    Tube entry, surface-mtd, black

    0.00 €  / *
  • 181309

    Cable + duct entry, surface-mtd, p. white

    0.00 €  / *
  • 181305

    Cable + duct entry, surface-mtd, black

    0.00 €  / *
  • 1813

    Cable + duct entry, surface-mtd, white

    0.00 €  / *
  • 102122

    Base plate 2gang, self-extinguishing, surface-mtd, white

    0.00 €  / *

Technical characteristics

Capacity
  • Number of modules
    2
Materials
  • Colour
    Polar white
  • RAL code
    9010
  • Surface finish
    Glossy
  • Material
    Duroplastic
  • Treatment
    Untreated
Dimensions
  • Height
    85 mm
  • Width
    155 mm
  • Depth
    35 mm
  • Built-in depth
    33.50 mm
Equipment
  • With cable entry
    Yes
Installation, mounting
  • Mounting-/Connection Position
    Horizontal, Vertical
  • Mounting on
    Surface mounting
Accessories
  • With frame cover
    No
Safety
  • Ingress Protection (IP) class
    IP20

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Surface-mtd housing 3gang, S.1, p. white glossy
PDF
9,27 MB
REACH declaration 10300069
PDF
RoHS report 10300069
PDF

Downloads

  • Image 10300069  | Hager

    Product Image 10300069

  • Product datasheet

    Image Hager Product data sheet 10300069  | Hager

    Hager Product data sheet 10300069

    Frame 2gang surface-mtd, surface-mtd, p. white glossy

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2022-09-27

    PDF
    231,50 kB
More documentation

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Modular protection devices
  • Main switchgear 
  • Distribution boards
  • Universal boards
  • Wiring accessories
  • Motion and presence detectors and klik
  • Building management system KNX
  • Cable management

Who are we

We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us & Working with us: Follow us on LinkedIn

 

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group