The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 102250
    EAN-Nr.
    4011334208426
    Packaging
    10 Pieces

    Interm. ring hinged cover, lab. field, splash-prot. flush-mtd IP44, white gl. 102250

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Interm. ring hinged cover, lab. field, splash-prot. flush-mtd IP44, white gl.

    102250

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    148602
    148602
    Central plate f. aerial soc. 2hole, splash-proteced flush-mtd IP44, white glossy
    Add to a list
    Add to a list

    Technical characteristics

    Materials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    Dimensions
    • Height
      64.50 mm
    • Width
      64.50 mm
    • Depth
      12.50 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 102250
    PDF
    RoHS report 102250
    PDF

    Downloads

    • Image 102250  | Hager

      Product Image 102250

    • Product datasheet

      Image Hager Product data sheet 102250  | Hager

      Hager Product data sheet 102250

      Interm. ring hinged cover, lab. field, splash-prot. flush-mtd IP44, white gl.

      PDF
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group