The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • 102112
    EAN
    4011334002642
    Packaging
    10

    Base plate 1gang, self-extinguishing, surface-mtd, white 102112

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Base plate 1gang, self-extinguishing, surface-mtd, white

    102112

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    10296086
    10296086
    Frame 1gang surface-mtd, surface-mtd, ant. velvety, lacq.
    Add to a list
    Add to a list
    10296084
    10296084
    Surface-mounted frame 1gang alu velvety, lacquered
    Add to a list
    Add to a list

    Technical properties

    Dimensions
    • Width
      82 mm
    • Height
      82 mm
    Installation, mounting
    • Base plate for surface mounting installation
      1
    • Mounting-/Connection Position
      Horizontal, Vertical
    Materials
    • Material
      Duroplastic
    • Treatment
      Untreated
    • Colour
      White
    • RAL code
      Similar to RAL 1013
    • Surface finish
      Matt
    Texts
    • Imprint
      With imprint
    • Installation mode
      For mounting on combustible base surface

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 102112
    PDF
    RoHS report 102112
    PDF

    Downloads

    • Image 102112  | Hager

      Product Image 102112

    • Product datasheet

      Image Hager Product data sheet 102112  | Hager

      Hager Product data sheet 102112

      Base plate 1gang, self-extinguishing, surface-mtd, white

      PDF
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1182

      PDF
      366,15 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group