Cover plate toggle f. rot. switch/spring-return push-b., R.classic, p.white gl. 10012089
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
Accessories/spare parts for mounting junction boxes/cases on the wall 1 products available
Complete your system
Technical characteristics
Architecture
-
Control/operation elementToggle
Materials
-
ColourPolar white
-
RAL code9010
-
Surface finishGlossy
-
MaterialPlastic, Thermoplastic
-
TreatmentUntreated
Dimensions
-
Depth29 mm
Connectivity
-
Mounting typeClamp mounting, Screw connection
Equipment
-
Monitoring window/light outletNo
Accessories
-
Has labelling fieldNo
Safety
-
Ingress Protection (IP) classIP20
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation