The store will not work correctly when cookies are disabled.
Location Middle-East
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • 1001207400
    EAN-Nr.
    4011334506980
    Packaging
    1 piece

    Cover plate toggle rotary switch/spring-return p-b, R.classic, alu/po wh, alu 1001207400

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover plate toggle rotary switch/spring-return p-b, R.classic, alu/po wh, alu

    1001207400

    • Technical characteristics
    • Environmental value
    • Documentations
    Download the sheet

    Technical characteristics

    Architecture
    • Control/operation element
      Toggle
    Materials
    • Colour
      Polar white
    • RAL code
      9010
    • Surface finish
      Glossy
    • Material
      Thermoplastic
    Dimensions
    • Height
      81.40 mm
    • Width
      81.40 mm
    • Depth
      29 mm
    Connectivity
    • Mounting type
      Clamp mounting, Screw connection
    Equipment
    • Monitoring window/light outlet
      No
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protection (IP) class
      IP20
    • Impact resistance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 1001207400
    PDF
    RoHS report 1001207400
    PDF

    Downloads

    • Image 1001207400  | Hager

      Product Image 1001207400

    • Product datasheet

      Image Hager Product data sheet 1001207400  | Hager

      Hager Product data sheet 1001207400

      Cover plate toggle rotary switch/spring-return p-b, R.classic, alu/po wh, alu

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-01-06

      PDF
      220,44 kB
    More documentation

    Contact and support

    • Contact us
    • Newsletter
    • Training
    • FAQs
    • Webinars
    • How-to videos
    • Digital tools

    Products and solutions

    • Product catalog
    • Modular protection devices
    • Main switchgear 
    • Distribution boards
    • Universal boards
    • Wiring accessories
    • Motion and presence detectors and klik
    • Building management system KNX
    • Cable management

    Who are we

    We deliver safe and simple electrical solutions, from energy distribution to lighting control, for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us & Working with us: Follow us on LinkedIn

     

    Follow us !

    • Cookies
    • Privacy
    • Hagergroup
    • Report a vulnerability

    ©Ha­ger Group