EV charging station witty home 1x7kW 1P M3T2S M2TE IP54 XEV102
EAN
4012740854030
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Connection systemTyp 2
Functions
-
Function access controlNo
-
With load managementYes
Connectivity
-
Number of charging points1
-
Number of CEE socket outlets0
-
Number of socket outlets GB0
-
Number of socket outlets Type 21
-
Number of socket outlets Type 30
-
Number of vehicle connectors CHAdeMO0
-
Number of vehicle connectors Type 10
-
Number of vehicle connectors Type 1 CCS0
-
Number of vehicle connectors Type 20
-
Number of vehicle connectors Type 2 CCS0
Main electrical features
-
Nominal voltage230 V
-
Frequency50 Hz
-
Rated current32 A
Dimensions
-
Depth of installed product233 mm
-
Height of installed product480 mm
-
Length480 mm
-
Width of installed product346 mm
Power
-
connected load8 kW
-
Max. power per charging point7.4 kW
Power supply
-
Number of phases for the power supply1 phase
Materials
-
RAL colourRAL 7035 - Light grey
-
Materialplastic
-
Material groupother
Scope of delivery
-
Number of earth leakage circuit breakers type A1
Equipment
-
With energy meterYes
-
With house connection boxNo
-
Number of household socket outlets1
-
Number of vehicle connectors GB AC0
-
Number of vehicle connectors GB DC0
-
With circuit breakerYes
Standards
-
European directive RoHscompliant
Safety
-
Protection index IPIP54
-
REACH conformNo
-
Impact strengthIK10
Downloads
-
Product image
-
ProductNotice
Instruction manuals for XEV102
PDF3 MB -
ProductROHS
Pollutant guidelines for XEV102
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation