EVSE witty park 1x22kW 3P M3T2S • XEV200 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy manage­ment
  • Char­ging stations
  • witty char­ging stations
  • witty ranges
  • witty premium
  • XEV200

EV charging station witty park 1x22kW 3P M3T2S IP54 RFID

XEV200

  • Energy manage­ment

EV charging station witty park 1x22kW 3P M3T2S IP54 RFID XEV200

EAN
4012740854146
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Connec­tion system
    Typ 2
Func­tions
  • Func­tion access control
    Yes
  • With load manage­ment
    Yes
Connectivity
  • Number of char­ging points
    1
  • Number of CEE socket outlets
    0
  • Number of socket outlets GB
    0
  • Number of socket outlets Type 2
    1
  • Number of socket outlets Type 3
    0
  • Number of vehicle connectors CHAdeMO
    0
  • Number of vehicle connectors Type 1
    0
  • Number of vehicle connectors Type 1 CCS
    0
  • Number of vehicle connectors Type 2
    0
  • Number of vehicle connectors Type 2 CCS
    0
Main elec­trical features
  • Frequency
    50 Hz
  • Rated current
    32 A
Dimen­sions
  • Depth of installed product
    233 mm
  • Height of installed product
    480 mm
  • Length
    480 mm
  • Width of installed product
    346 mm
Power
  • connected load
    22 kW
  • Max. power per char­ging point
    22 kW
Power supply
  • Number of phases for the power supply
    3 phases
Mater­ials
  • Material
    plastic
  • Material group
    other
Equip­ment
  • With energy meter
    No
  • With house connec­tion box
    No
  • Number of house­hold socket outlets
    0
  • Number of vehicle connectors GB AC
    0
  • Number of vehicle connectors GB DC
    0
  • With circuit breaker
    No
Stand­ards
  • European directive RoHs
    compliant
Safety
  • Impact strength
    IK10

Downloads

  • Product image

    Image XEV200  | Hager Africa

    Product Image XEV200

  • ProductNotice

    Image Instruction manuals for XEV200  | Hager Africa

    Instruction manuals for XEV200

    PDF
    3 MB
  • ProductROHS

    Image Pollutant guidelines for XEV200  | Hager Africa

    Pollutant guidelines for XEV200

    RoHS declaration XEV200 (english)

    PDF
    103 KB
    Image Pollutant guidelines for XEV200  | Hager Africa

    Pollutant guidelines for XEV200

    REACH declaration XEV200 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    XEV102 - EV charging station witty home 1x7kW 1P M3T2S M2TE IP54
    XEV102
    EV charging station witty home 1x7kW 1P M3T2S M2TE IP54
  • 2
    XEV103 - EV charging station witty home 1x22kW 3P M3T2S M2TE IP54
    XEV103
    EV charging station witty home 1x22kW 3P M3T2S M2TE IP54
  • 3
    XEV201 - EV charging station witty park 1x7kW 1P M3T2S M2TE IP54 RFID
    XEV201
    EV charging station witty park 1x7kW 1P M3T2S M2TE IP54 RFID
  • 4
    XEV202 - EV charging station witty park 1x22kW 3P M3T2S M2TE IP54 RFID
    XEV202
    EV charging station witty park 1x22kW 3P M3T2S M2TE IP54 RFID
  • 5
    XEV200C - EV charging station witty park 1x22kW 3P M3T2S IP54 IP
    XEV200C
    EV charging station witty park 1x22kW 3P M3T2S IP54 IP

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group