![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Triple socket for trunking gallery 2P+E 16A titane WXF423T
EAN
3250617198622
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Number of modules6
Main electrical features
-
Nominal voltage250 V
Electric current
-
Rated current16 A
Dimensions
-
Depth45 mm
-
Height42.5 mm
-
Width135 mm
Cover, door
-
CoverComplete housing
Materials
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Type of surface treatmentPainted
Connection
-
Type of connectionQuickconnect
Equipment
-
With transparent product label holderNo
Standards
-
European directive WEEEconcerned
Safety
-
IK protection code against mecanical impacts07
-
Protection index IPIP20
-
ProtectionEnhanced contact protection
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXF423T
PDF106 KB -
ProductEnvironmentProfile
Product environmental profile for WXF423T
PDF320 KB -
ProductROHS
Pollutant guidelines for WXF423T
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF423T
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation