Dble sock trunk gallery 2P+E 16A orange • WXF422E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
    References - all-in-one solutions
    Let yourself be inspired by projects already achieved
    Refe­rence projects
    • Solutions
    • Energy distrib­ution
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Energy manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Wiring acce­s­s­ories
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Building autom­ation
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Cable manag­ement
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • Security
      References - all-in-one solutions
      Let yourself be inspired by projects already achieved
      Refe­rence projects
    • See All
  • Inspiration and knowledge
    Sharing our knowledge with you
    Discover all our resources to help you find the right solution for your project
    Down­l­oads
    • Inspiration and knowledge
    • Learning
      • How-to videos
      • E-learning
      • See All
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • Refe­rence projects
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • IEC standard
      Sharing our knowledge with you
      Discover all our resources to help you find the right solution for your project
      Down­l­oads
    • See All
  • Support
    Tools, apps and software
    Our applications and software will support you in your projects
    Learn more
    • Support
    • Find a whol­e­s­aler
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • FAQ
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Down­l­oads
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Digital tools
      • Hage­rcad
      • eCat app
      • Hager mood
      • See All
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • Contact us
      Tools, apps and software
      Our applications and software will support you in your projects
      Learn more
    • See All
  • About us
    Sustain­a­bility for us
    Our path towards a more sustain­able future
    Learn more
    • About us
    • Sustain­a­bility
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • News­l­etter
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • Investments
      Sustain­a­bility for us
      Our path towards a more sustain­able future
      Learn more
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • gallery
  • Socket mech­an­isms
  • For trunking
  • WXF422E
Image  WXF422E of the product Hager Africa | Hager Africa
Image  WXF422E of the product Hager Africa | Hager Africa
  • Wiring accessories and Building auto­ma­tion

Double socket for trunking gallery 2P+E 16A orange WXF422E

EAN
3250617198530
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Double socket for trunking gallery 2P+E 16A orange

WXF422E

Image  WXF422E of the product Hager Africa | Hager Africa
Image  WXF422E of the product Hager Africa | Hager Africa
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Socket
  • Type of pole
    2P+T
Config­ur­a­tion
  • Number of modules
    4
Main elec­trical features
  • Nominal voltage
    250 V
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Depth
    45 mm
  • Height
    42.5 mm
  • Width
    90 mm
Cover, door
  • Cover
    Complete housing
Mater­ials
  • Free area for finishing name
    orange
  • Type of surface treat­ment
    untreated
Connec­tion
  • Connec­tion cross-sect. flex­ible conductor
    1,5 / 2,5mm²
  • Connec­tion cross-sect. rigid cable
    mini 2x1 mm² - maxi 2x2,5 mm²
  • Type of connec­tion
    Quick­con­nect
Equip­ment
  • With trans­parent product label holder
    No
Stand­ards
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Protec­tion
    Enhanced contact protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -10…35 °C
  • Stor­age/trans­port temper­ature
    -10…50 °C
Iden­ti­fic­a­tion
  • Range
    gallery
  • Compos­i­tion
    Mech­anism with upper casing

Downloads

  • Product image

    Image WXF422E  | Hager Africa

    Product Image WXF422E

  • Product licence

    Image Product licence for WXF422E  | Hager Africa

    Product licence for WXF422E

    Licence for BELGIUM

    PDF
    9 MB
    Image Product licence for WXF422E  | Hager Africa

    Product licence for WXF422E

    Licence for FRANCE

    PDF
    864 KB
  • Product certificate

    Image Certificates for WXF422E  | Hager Africa

    Certificates for WXF422E

    CB test certificate_BE_8631

    PDF
    4 MB
    Image Certificates for WXF422E  | Hager Africa

    Certificates for WXF422E

    EC declaration of conformity

    PDF
    462 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WXF422E  | Hager Africa

    EU Declaration of conformity for WXF422E

    Deklaracja zgodności UE

    PDF
    307 KB
    Image EU Declaration of conformity for WXF422E  | Hager Africa

    EU Declaration of conformity for WXF422E

    PDF
    106 KB
  • PEP document

    Image Product environmental profile for WXF422E  | Hager Africa

    Product environmental profile for WXF422E

    PDF
    320 KB
  • RoHS report

    Image Pollutant guidelines for WXF422E  | Hager Africa

    Pollutant guidelines for WXF422E

    RoHS declaration WXF422E (english)

    PDF
    103 KB
    Image Pollutant guidelines for WXF422E  | Hager Africa

    Pollutant guidelines for WXF422E

    REACH declaration WXF422E (english)

    PDF
    103 KB
More documentation

Discover more of this product range

    5
  • 1
    WXF421B - Socket for trunking gallery 2P+E 16A pure
    WXF421B
    Socket for trunking gallery 2P+E 16A pure
  • 2
    WXF421E - Socket for trunking gallery 2P+E 16A orange
    WXF421E
    Socket for trunking gallery 2P+E 16A orange
  • 3
    WXF421N - Socket for trunking gallery 2P+E 16A night
    WXF421N
    Socket for trunking gallery 2P+E 16A night
  • 4
    WXF421R - Socket for trunking gallery 2P+E 16A red
    WXF421R
    Socket for trunking gallery 2P+E 16A red
  • 5
    WXF421T - Socket for trunking gallery 2P+E 16A titane
    WXF421T
    Socket for trunking gallery 2P+E 16A titane

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group