![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Socket gallery TV + FM double type F direct 2 modules WXF259
EAN
3250617192590
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Connectivity
-
Passband4 - 862 MHz
Dimensions
-
Depth34 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
MaterialPlastic/metal
-
Surface appearancematt
-
Type of surface treatmentuntreated
Standards
-
European directive WEEEconcerned
Safety
-
IK protection code against mecanical impactsIK02
-
Protection index IPIP20
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionMiddle plate
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXF259
PDF679 KB -
ProductECDeclaration
EU Declaration of conformity for WXF259
PDF104 KB -
ProductROHS
Pollutant guidelines for WXF259
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF259
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation