TV socket gallery passthrough BNC socket 10 db 2 modules WXF251
EAN
3250617192514
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Connectivity
-
Passband4 - 862 MHz
Dimensions
-
Depth34 mm
-
Height45 mm
-
Width45 mm
Capacity
-
Number of sockets1
Materials
-
MaterialPlastic/metal
-
Surface appearancematt
-
Type of surface treatmentuntreated
Standards
-
European directive WEEEconcerned
Safety
-
IK protection code against mecanical impactsIK02
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXF251
PDF679 KB -
ProductECDeclaration
EU Declaration of conformity for WXF251
PDF104 KB -
ProductROHS
Pollutant guidelines for WXF251
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXF251
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation