Switch gallery 2 modules 2 poles 16A white WXF015B
EAN
3250617192095
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Type of orderSwitch
-
Type of control unitsingle rocker
-
Fixing modeClipped
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current16 AX
Dimensions
-
Depth34 mm
-
Height45 mm
-
Width45 mm
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Type of surface treatmentuntreated
Connection
-
Connection cross-sect. flexible conductor0,5 / 2,5mm²
-
Connection cross-sect. rigid cable0,5 / 2,5mm²
-
Type of connectionQuickconnect
Equipment
-
With transparent product label holderNo
Standards
-
ApprovalsEN 60669-1
Safety
-
IK protection code against mecanical impacts07
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WXF015B
Declaration
PDF104 KB
More documentation