Push-button gallery 2 way push button 2 modules pull cord WXF024
EAN
3250617190244
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderSwitch
-
Type of control unitpull cord
-
Number of keys1
-
Fixing modeClipped
Configuration
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current10 A
Dimensions
-
Depth40.35 mm
-
Height45 mm
-
Width45 mm
Materials
-
Surface appearancematt
-
Type of surface treatmentuntreated
Connection
-
Connection cross-sect. flexible conductor1,5 / 2,5mm²
-
Connection cross-sect. rigid cable1,5 / 2,5mm²
-
Type of connectionQuickconnect
Equipment
-
With transparent product label holderNo
Standards
-
ApprovalsEN 60669-1
Safety
-
IK protection code against mecanical impacts05
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
CompositionMiddle plate
Downloads
-
Product image
-
ProductLicence
Product licence for WXF024
Licence for BELGIUM
PDF621 KBProduct licence for WXF024
Licence for BELGIUM
PDF837 KBProduct licence for WXF024
Licence for FRANCE
PDF871 KB -
ProductInspectionCertificate
Certificates for WXF024
CB test certificate_BE_8775
PDF1003 KBCertificates for WXF024
Test_Report
PDF500 KBCertificates for WXF024
CB test certificate_BE_8407
PDF819 KBCertificates for WXF024
Test_Report
PDF879 KBCertificates for WXF024
Test_Report
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WXF024
Declaration
PDF104 KB
More documentation