Cover KNX push button 4 gang with LED gallery titane WXE314T
EAN
3250618500233
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitdouble rocker
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Suitable for touch sensor connector for bus systemYes
Controls and indicators
-
With or without indicatorwith
Materials
-
Materialplastic
-
Surface appearanceglossy
Installation, mounting
-
Fixing typeEngage (snap)
Equipment
-
With transparent product label holderYes
Software
-
applicationSwitch/push button
Safety
-
REACH conformYes
-
RoHS conformYes
-
Impact strengthIK05
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXE314T
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for WXE314T
Declaration
PDF127 KB -
ProductROHS
Pollutant guidelines for WXE314T
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXE314T
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation