![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cover KNX push button 6 gang gallery night WXE306N
EAN
3250618500141
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitdouble rocker
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Suitable for touch sensor connector for bus systemYes
Controls and indicators
-
With or without indicatorwithout
Materials
-
Colourblack
-
RAL colourRAL 9005 - Jet black
-
Materialplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
Installation, mounting
-
Fixing typeEngage (snap)
Equipment
-
With transparent product label holderYes
Software
-
applicationSwitch/push button
Safety
-
Protection index IPIP20
-
Impact strengthIK05
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WXE306N
PDF3 MB -
ProductECDeclaration
EU Declaration of conformity for WXE306N
Declaration
PDF127 KB
More documentation