Frame gallery 2 modules Kallysta plate titane WXA462T

EAN
3250617198646
Packaging
5 PCEs

Technical properties

Architecture
  • Fixing mode
    Screwed
Dimensions
  • Depth
    19.4 mm
  • Height
    75 mm
  • Width
    75 mm
Capacity
  • Number of sockets
    1
Materials
  • Free area for finishing name
    titane
  • Colour
    aluminium  optics
  • RAL colour
    RAL 9006 - White aluminium
  • Type of surface treatment
    Nickel-plated
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    IK02
  • Protection index IP
    IP20
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Composition
    basis element
More documentation