Frame gallery 4 modules entr. 57mm WXA454
EAN
3250617194747
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth8.5 mm
-
Height73.8 mm
-
Width130.8 mm
Capacity
-
Number of sockets1
Materials
-
Surface appearancematt
-
Type of surface treatmentuntreated
Equipment
-
With transparent product label holderNo
Standards
-
ApprovalsNF
-
European directive WEEEnot concerned
Safety
-
IK protection code against mecanical impacts05
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangegallery
-
Compositionbasis element
Downloads
-
Product image
-
ProductLicence
Product licence for WXA454
Licence for BELGIUM
PDF621 KBProduct licence for WXA454
Licence for BELGIUM
PDF837 KB -
ProductInspectionCertificate
Certificates for WXA454
Product certificate en-GB 2023-02-14
PDF967 KBCertificates for WXA454
CB test certificate_BE_8775
PDF1003 KBCertificates for WXA454
Test_Report
PDF500 KBCertificates for WXA454
CB test certificate_BE_8407
PDF819 KBCertificates for WXA454
Test_Report
PDF879 KBCertificates for WXA454
Test_Report
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WXA454
dc24-0011
PDF364 KBEU Declaration of conformity for WXA454
PDF102 KB -
ProductEnvironmentProfile
Product environmental profile for WXA454
PDF409 KB -
ProductROHS
Pollutant guidelines for WXA454
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WXA454
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation