Frame gallery 2 modules Systo WXA460

EAN
3250617199797
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    Screwed
Dimensions
  • Depth
    8.7 mm
  • Height
    73.8 mm
  • Width
    73.8 mm
Capacity
  • Number of sockets
    1
Materials
  • Colour
    dark grey
  • RAL colour
    RAL 7011 - Iron grey
  • Surface appearance
    matt
  • Type of surface treatment
    untreated
Equipment
  • With transparent product label holder
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    05
  • REACH conform
    Yes
  • RoHS conform
    Yes
Use conditions
  • Operating temperature
    -10…35 °C
  • Storage/transport temperature
    -10…50 °C
Identification
  • Composition
    basis element