![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
cubyko Double PB NO/NF wall M grey WNC044
EAN
3250617170444
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeScrewed
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Rated current10 A
Dimensions
-
Installation depth, flush-mounted boxes40 mm
-
Depth of installed product64 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)76x76x87
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
RAL colourRAL 7011 - Iron grey
-
Materialpolypropylène
Connection
-
Type of connectionQuickconnect
Safety
-
IK protection code against mecanical impacts07
-
Protection index IPIP55
-
Impact strengthIK07
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Rangecubyko
-
CompositionComplete installation with frame
Downloads
More documentation