Cubyko LT push-button 1F with control light wall mounted grey IP55 WNC023

EAN
3250617170239
Packaging
10 PCEs

Technical properties

Architecture
  • Number of keys
    1
  • Fixing mode
    Screwed
Controls and indicators
  • Indicator lamp
    yes
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    10 A
Dimensions
  • Installation depth, flush-mounted boxes
    40 mm
  • Depth of installed product
    64 mm
  • Height of installed product
    75 mm
  • Dimensions (LLxwwxhh)
    76x76x75
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
Materials
  • RAL colour
    RAL 7011 - Iron grey
  • Material
    polypropylène
Installation, mounting
  • Fixing type
    With screws
  • Mounting type
    flush-mounted
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
Identification
  • Composition
    Complete installation with frame
Pictograms
  • Symbole WA
    INSTALLATEUR.JPG