Cubyko LT push-button 1F with control light composable grey IP55 WNA023
EAN
3250617174237
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of keys1
-
Fixing modeClipped
Controls and indicators
-
Indicator lampyes
Main electrical features
-
Nominal voltage250 V
-
Frequency50/60 Hz
Electric current
-
Rated current10 A
Dimensions
-
Installation depth, flush-mounted boxes40 mm
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
Capacity
-
Number of modules for WA2
Materials
-
Materialpolypropylène
Installation, mounting
-
Fixing typeturn screw lock
-
Mounting typeflush-mounted
Connection
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of connectionquick connect
Standards
-
ApprovalsEN 60669-1
Safety
-
IK protection code against mecanical impacts07
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Rangecubyko
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductLicence
Product licence for WNA023
PDF191 KB -
ProductECDeclaration
EU Declaration of conformity for WNA023
Declaration
PDF119 KB -
ProductROHS
Pollutant guidelines for WNA023
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WNA023
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation