cubyko Push-button 1F composable grey IP55 WNA020
EAN
3250617174206
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitPush button
-
Number of keys1
Controls and indicators
-
Indicator lampno
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Rated current10 A
Dimensions
-
Installation depth, flush-mounted boxes40 mm
-
Depth of installed product40 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
Materials
-
Materialpolypropylène
Installation, mounting
-
Fixing typeturn screw lock
-
Mounting typeflush mounted / surface mounted
Connection
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of contacts1NO
-
Type of connectionQuickconnect
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Rangecubyko
-
CompositionMechanism with upper casing
Downloads
-
Product image
-
ProductLicence
Product licence for WNA020
PDF191 KB -
ProductECDeclaration
EU Declaration of conformity for WNA020
Declaration
PDF119 KB -
ProductEnvironmentProfile
Product environmental profile for WNA020
PEP - 2 way push button InterBP + N single Essensya Pure | Essensya Push button 1O+1F (english)
PDF1 MB
More documentation