Push button 10 A - 250 V - grey
Category
- gallery
- essensya
-
cubyko
- Mechanisms IP55 controls
- Switch 10 AX - 250 V - grey
- Switch 10 AX - 250 V - white
- Push button 10 A - 250 V - grey
- Push button 10 A - 250 V - white
- Double switch, double push button 10 AX - 250 V - grey
- Double switch, double push button 10 AX - 250 V - white
- Mechanisms IP55 control comfort - sockets
- Accessories cubyko
- Surface mounting and flush mounting supports
- Controls and sockets
- Berker S.1 / B.3 / B.7
- Berker Q.1 / Q.3 / Q.7
- Berker K.1 / K.5
- Berker Arsys
- Berker R.1 / R.3
- Berker Serie 1930 / Glass / R.Classic
- Berker Integro
- Berker - Light controls
- Berker - Blind/shutter controls
- Berker - Communication & multimedia
- Berker connecting systems
- Security and safety systems