Cubyko LT 2-way switch with control light composable white IP55 WNA003B

EAN
3250617175036
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    Clipped
Controls and indicators
  • Indicator lamp
    yes
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    10 AX
Dimensions
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polypropylène
Installation, mounting
  • Mounting type
    flush-mounted
Equipment
  • Heating switch
    No
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
Identification
  • Composition
    Mechanism with upper casing