Cubyko LT 2-pole marked 0/1 compos white • WNA008B | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring accessories and Building auto­ma­tion
  • European Stand­ards wiring accessories
  • cubyko
  • Mech­an­isms IP55 controls
  • Switch 10 AX - 250 V - white
  • WNA008B

Cubyko LT 2-pole marked 0/1 composable white IP55

WNA008B

  • Wiring accessories and Building auto­ma­tion

Cubyko LT 2-pole marked 0/1 composable white IP55 WNA008B

EAN
3250617175081
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Indic­ator lamp
    no
Main elec­trical features
  • Frequency
    50/60 Hz
Elec­tric current
  • Rated current
    10 AX
Dimen­sions
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capa­city
  • Number of modules for WA
    2
Mater­ials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polypro­pylène
Install­a­tion, mounting
  • Mounting type
    flush-­mounted
Connec­tion
  • Connec­tion cross-sect. rigid cable
    mini 2x1 mm² - maxi 2x2,5 mm²
  • Type of connec­tion
    quick connect
Equip­ment
  • Heating switch
    No
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use condi­tions
  • Oper­ating temper­ature
    -15…30 °C
  • Stor­age/trans­port temper­ature
    -50…50 °C
Iden­ti­fic­a­tion
  • Range
    cubyko
  • Compos­i­tion
    Mech­anism with upper casing

Downloads

  • Product image

    Image WNA008B  | Hager Africa

    Product Image WNA008B

  • Product licence

    Image Product licence for WNA008B  | Hager Africa

    Product licence for WNA008B

    PDF
    191 KB
  • Declaration of conformity

    Image EU Declaration of conformity for WNA008B  | Hager Africa

    EU Declaration of conformity for WNA008B

    Declaration

    PDF
    119 KB
  • RoHS report

    Image Pollutant guidelines for WNA008B  | Hager Africa

    Pollutant guidelines for WNA008B

    RoHS declaration WNA008B (english)

    PDF
    33 KB
    Image Pollutant guidelines for WNA008B  | Hager Africa

    Pollutant guidelines for WNA008B

    REACH declaration WNA008B (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    4
  • 1
    WNA001B - cubyko  2-way switch composable white IP55
    WNA001B
    cubyko 2-way switch composable white IP55
  • 2
    WNA002B - Cubyko LT 2-way switch illuminated composable white IP55
    WNA002B
    Cubyko LT 2-way switch illuminated composable white IP55
  • 3
    WNA003B - Cubyko LT 2-way switch with control light composable white IP55
    WNA003B
    Cubyko LT 2-way switch with control light composable white IP55
  • 4
    WNA006B - cubyko 2W SW +label holder compos. white
    WNA006B
    cubyko 2W SW +label holder compos. white

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group