cubyko 2W SW illuminated compos. white WNA002B

EAN
3250617175029
Packaging
1 Piece

Technical properties

Architecture
  • Type of control unit
    single rocker
  • Fixing mode
    Clipped
Controls and indicators
  • Indicator lamp
    yes
  • Push-buttons
    No
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    10 AX
Dimensions
  • Depth of installed product
    40 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capacity
  • Number of modules for WA
    2
Materials
  • RAL colour
    RAL 9010 - Pure white
  • Material
    polypropylène
  • Material
    Mixed materials
Connection
  • Type of connection
    Quickconnect
Equipment
  • Lighting
    without lighting (cannot be illuminated)
  • Heating switch
    No
Safety
  • IK protection code against mecanical impacts
    07
  • Protection index IP
    IP55
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -15…30 °C
  • Storage/transport temperature
    -50…50 °C
Identification
  • Composition
    Mechanism with upper casing