Essensya Thermostat pilot wire WE314
EAN
3250617103145
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Configuration
-
Static differential0,5°C
Main electrical features
-
Rated operational voltage Ue230 / 250 V
-
Adjustable nominal current8 A
-
Frequency50 Hz
Electric current
-
Rated current8 A
Dimensions
-
Internal depth51.5 mm
-
Height of installed product70 mm
-
Width of installed product70 mm
-
Dimensions of installed product51.5
Capacity
-
Number of modules for WA2
Power supply
-
Supply voltage230 V
Materials
-
Colourwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Maximum Mounting Height1.5 m
-
Mounting typeflush-mounted
Connection
-
Connection cross-sect. flexible conductor1,5 / 2,5mm²
-
Connection cross-sect. rigid cablemini 2x1 mm² - maxi 2x2,5 mm²
-
Type of connectionwith screw
Settings
-
Comfort temperature setpoint5 / 30 °C
Equipment
-
With fall in temperature1
-
On/Off switchYes
-
Electronic control1
-
Type of thermostatthermostat
-
Switch or lamp for fall in temperature of night0
-
Type of probetemperature sensor
Safety
-
IK protection code against mecanical impacts07
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE314
Thermostat electronique fil pilote 6 ordres essensya
PDF478 KB -
ProductECDeclaration
EU Declaration of conformity for WE314
PDF79 KB -
ProductROHS
Pollutant guidelines for WE314
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for WE314
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation