Electronic thermostat Essensya Pure WE310
EAN
3250617103107
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeClipped
Functions
-
With cooling functionYes
Dimensions
-
Internal depth50 mm
Measurement
-
Temperature measurement range5 / 40 °C
Capacity
-
Number of modules for WA2
Power supply
-
Supply voltage230 V AC
Materials
-
Colourwhite
Settings
-
Comfort temperature setpoint5 / 30 °C
Equipment
-
Type of probesensor with resistor
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-10…35 °C
-
Storage/transport temperature-10…50 °C
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE310
PDF409 KB -
ProductECDeclaration
EU Declaration of conformity for WE310
PDF79 KBEU Declaration of conformity for WE310
PDF214 KBEU Declaration of conformity for WE310
Declaration of Conformity
PDF128 KB -
ProductEnvironmentProfile
Product environmental profile for WE310
PDF355 KBProduct environmental profile for WE310
PDF359 KB -
ProductROHS
Pollutant guidelines for WE310
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE310
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation