Double push button for shutters Essensya Pure WE301
EAN
3250617103015
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Number of poles1 P
-
Type of control unitdouble push button
Controls and indicators
-
Number of buttons2
-
Venetian blind switch type2-pole push button
Main electrical features
-
Nominal voltage250 V
Electric current
-
Rated current10 A
Dimensions
-
Depth of installed product37 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
-
Dimensions of installed product37
Capacity
-
Number of module locations0
Materials
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Installation, mounting
-
Fixing typeWith screws
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Identification
-
CompositionMechanism with upper casing
Pictograms
-
Symbole WAINSTALLATEUR.JPG
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE301
PDF79 KBEU Declaration of conformity for WE301
PDF80 KBEU Declaration of conformity for WE301
PDF187 KB -
ProductEnvironmentProfile
Product environmental profile for WE301
PDF352 KBProduct environmental profile for WE301
PDF352 KBProduct environmental profile for WE301
PDF351 KB -
ProductROHS
Pollutant guidelines for WE301
RoHS-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for WE301
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation