Double switch for shutters Essensya Pure WE300

EAN
3250617103008
Packaging
10 PCEs

Technical properties

Architecture
  • Number of poles
    1 P
  • Type of control unit
    double rocker
  • Fixing mode
    flush-mounting
Controls and indicators
  • Number of buttons
    2
  • Venetian blind switch type
    2-pole switch
Main electrical features
  • Nominal voltage
    250 V
Electric current
  • Rated current
    10 AX
Dimensions
  • Depth of installed product
    37 mm
  • Height of installed product
    75 mm
  • Width of installed product
    75 mm
Capacity
  • Number of module locations
    0
Materials
  • Type of surface treatment
    untreated
Installation, mounting
  • Fixing type
    With screws
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
Identification
  • Composition
    Mechanism with upper casing