![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
TV socket type F direct Essensya Pure WE259
EAN
3250617102599
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeF
-
Fixing modeflush-mounting
Configuration
-
Antibacterial treatmentNo
Connectivity
-
Passband4 - 2400 MHz
Dimensions
-
Depth of installed product16 mm
-
Height of installed product75 mm
-
Dimensions (LLxwwxhh)75x75x36
-
Width of installed product75 mm
Equipment
-
Number of outputs1
Use
-
Attenuation2 dB
Safety
-
Protection index IPIP20
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE259
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WE259
PDF98 KBEU Declaration of conformity for WE259
PDF79 KBEU Declaration of conformity for WE259
PDF104 KB -
ProductEnvironmentProfile
Product environmental profile for WE259
PDF349 KB
More documentation