Essensya TV direct socket + claws WE250G
EAN
3250617132503
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
TypeTV
Connectivity
-
Passband4 - 862 MHz
Attenuation
-
Tap loss at 2150 MHz1 dB
-
Tap loss at 860 MHz1 dB
Capacity
-
Number of modules for WA2
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Installation, mounting
-
Mounting typevarious
Equipment
-
Number of outputs1
Safety
-
IK protection code against mecanical impacts01
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE250G
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for WE250G
PDF98 KBEU Declaration of conformity for WE250G
PDF79 KB
More documentation