Cable outlet Essensya Pure WE156
EAN
3250617101561
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Functions
-
Integrated earth fault protectionNo
-
Centralized terminal connectionsNo
-
With orientation lightingNo
-
Overvoltage protectionNo
Configuration
-
Number of modules2
Compatibility
-
IFTTT support availableNo
Controls and indicators
-
Indicator lampno
Connectivity
-
With USB charging socketNo
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Rated current16 A
Dimensions
-
Depth37 mm
-
Installation depth, flush-mounted boxes40 mm
-
Depth of installed product22.8 mm
-
Height of installed product75 mm
-
Width of installed product75 mm
Capacity
-
Number of module locations0
Cover, door
-
InterlockableNo
Power supply
-
Special power supplyOther
Materials
-
Colourwhite
-
Type of surface treatmentuntreated
-
TransparentNo
-
Metallic colourNo
Connection
-
Number of accessible phases0
Accessories included
-
With miniature fuseNo
Equipment
-
Number of units1
-
Number of socket outlets switchable0
-
On/Off switchNo
-
With transparent product label holderNo
Safety
-
Protection index IPIP20
Use conditions
-
InsulatedYes
Identification
-
Rangeessensya
-
VersionOther
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE156
PDF106 KBEU Declaration of conformity for WE156
PDF78 KB -
ProductROHS
Pollutant guidelines for WE156
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE156
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation