Monobloc cable outlet Essensya Pure WE155

EAN
3250617101554
Packaging
10 PCEs

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Integrated earth fault protection
    No
  • Centralized terminal connections
    No
  • With orientation lighting
    No
  • Overvoltage protection
    No
Configuration
  • Number of modules
    2
Compatibility
  • IFTTT support available
    No
Controls and indicators
  • Indicator lamp
    no
Connectivity
  • With USB charging socket
    No
Main electrical features
  • Nominal voltage
    250 V
  • Frequency
    50/60 Hz
Electric current
  • Rated current
    16 A
Dimensions
  • Depth
    37 mm
  • Installation depth, flush-mounted boxes
    40 mm
  • Depth of installed product
    22.8 mm
  • Height of installed product
    80 mm
  • Width of installed product
    70 mm
Capacity
  • Number of module locations
    0
Cover, door
  • Interlockable
    No
Power supply
  • Special power supply
    Other
Materials
  • Colour
    white  
  • Type of surface treatment
    untreated
  • Transparent
    No
  • Metallic colour
    No
Installation, mounting
  • Fixing type
    With screws
Connection
  • Number of accessible phases
    0
  • Type of connection
    Screw/Bride
Accessories included
  • With miniature fuse
    No
Equipment
  • Number of units
    1
  • Number of socket outlets switchable
    0
  • On/Off switch
    No
  • With transparent product label holder
    No
Standards
  • Approvals
    NFC 61314
Safety
  • Protection index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Use conditions
  • Insulated
    Yes
Identification
  • Version
    Other