![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
USB Charger 3A Essensya type A+C Titane WE113T
EAN
3250617205665
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Main electrical features
-
Frequency50/60 Hz
Materials
-
RAL colourRAL 9006 - White aluminium
Equipment
-
Number of outputs2
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE113T
PDF194 KB -
ProductECDeclaration
EU Declaration of conformity for WE113T
PDF112 KBEU Declaration of conformity for WE113T
Declaration
PDF178 KBEU Declaration of conformity for WE113T
Declaration of conformity
PDF182 KBEU Declaration of conformity for WE113T
PDF112 KB -
ProductEnvironmentProfile
Product environmental profile for WE113T
PDF332 KB -
ProductROHS
Pollutant guidelines for WE113T
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE113T
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation