![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
essensya USB charger WE111
EAN
3250617101110
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Main electrical features
-
Frequency50/60 Hz
Electric current
-
Rated current2.1 A
Capacity
-
Number of modules for WA2
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
Equipment
-
Number of outputs2
-
Number of lighting outlets2
Identification
-
Rangeessensya
Downloads
-
Product image
-
ProductNotice
Instruction manuals for WE111
PDF369 KB -
ProductECDeclaration
EU Declaration of conformity for WE111
PDF79 KBEU Declaration of conformity for WE111
PDF78 KB -
ProductROHS
Pollutant guidelines for WE111
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for WE111
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation