Automatic switch Essensya slave and staircase Pure WE054
EAN
3250617204903
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Functions
-
Remote operationNo
-
With switch functionNo
Main electrical features
-
Frequency50/60 Hz
Detection
-
Detection angle180 °
-
Sensor typedetector of movement
-
Frontal detecting distance12 m
-
Side detecting distance8 m
Materials
-
Colourwhite
-
Materialplastic
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
Lighting control
-
Photocell sensitivity5 / 1000 Lux
Connection
-
Type of connectionScrewed terminal
Settings
-
Delay ON0 s
-
Delay OFF0 s
Safety
-
IK protection code against mecanical impactsIK03
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for WE054
Declaration of Conformity
PDF154 KBEU Declaration of conformity for WE054
EU Declaration of Conformity
PDF317 KB -
ProductEnvironmentProfile
Product environmental profile for WE054
PDF314 KB -
ProductROHS
Pollutant guidelines for WE054
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for WE054
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation